Nigeria
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Vivace 13A 250V 2Gang Large Dolly Switched socket with NE, Aluminium silver

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Vivace
    product or component type
    Socket-outlet with switch
    device short name
    KB25
    device application
    Power supply
    device presentation
    Complete mechanism
    Complementary
    pilot light
    Red neon indicator
    outlet poles configuration
    2P + E
    number of gangs
    2 gangs
    Colour tint
    Aluminium silver
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Polycarbonate: base
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    120.6 mm
    embedding depth
    35 mm
    rated current
    13 A at 250 V AC, no inductive load
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    terminal identifier
    Earth
    L
    N
    tightening torque
    0.4 N.m
    clamping connection capacity
    3 x 2.5 mm²
    2 x 4 mm²
    width
    146 mm
    height
    86 mm
    Environment
    standards
    BS 1362-2
    MS 589
    SS 145
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/8/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.