Nigeria
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Vivace
    product or component type
    Switch
    device short name
    KB31
    device presentation
    Complete mechanism
    Complementary
    switch function
    2-way
    actuator
    Rocker
    number of gangs
    1 gang
    colour tint
    White
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Polycarbonate: base
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    rated current
    16 AX at 250 V AC, inductive
    16 AX at 250 V AC, fluorescent
    [Ue] rated operational voltage
    250 V AC
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    pillar terminal
    terminal identifier
    L2
    L1
    COM
    tightening torque
    0.4 N.m
    clamping connection capacity
    2.5 mm²
    width
    87 mm
    height
    87 mm
    Environment
    standards
    IEC 60669-1
    MS IEC 60669-1
    SS 227
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    Vivace Pamphlet (Version 1.0)
    Date 7/3/19
    Size 527.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.