Nigeria
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
KB31D20NE_2_AS_G2 Picture of product Schneider Electric

View all Vivace

KB31D20NE_2_AS_G2

KB31D20NE_2_AS_G2 Picture of product Schneider Electric
View all Vivace
KB31D20NE_2_AS_G2

Vivace 20A 250V 1Gang 2W DP Switch withN&E,Aluminium silver

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Vivace
    product or component type
    Switch
    device short name
    KB31
    device application
    Control
    device presentation
    Complete mechanism
    Complementary
    switch function
    2-way
    actuator
    Rocker
    pilot light
    Neon indicator lamp
    number of gangs
    1 gang
    colour tint
    Aluminium silver
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Nylon: base
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    rated current
    20 A at 250 V AC, inductive
    20 A at 250 V AC, resistive
    [Ue] rated operational voltage
    250 V AC
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    pillar terminal
    terminal identifier
    L2
    N2
    L1
    N1
    tightening torque
    0.4 N.m
    clamping connection capacity
    <= 2.5 mm²
    width
    86 mm
    height
    86 mm
    Environment
    standards
    SS 227
    IEC 60669-1
    MS IEC 60669-1
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.