Nigeria
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
KB31DR45N_AS_G2 Picture of product Schneider Electric

View all Vivace

KB31DR45N_AS_G2

KB31DR45N_AS_G2 Picture of product Schneider Electric
View all Vivace
KB31DR45N_AS_G2

Vivace 45A DOUBLE POLE Switch,Aluminium silver

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Vivace
    product or component type
    Switch
    device short name
    KB31
    device application
    Control
    device presentation
    Complete mechanism
    Complementary
    switch function
    Double 1-way
    actuator
    Rocker
    pilot light
    Neon indicator lamp
    number of gangs
    2 gangs
    colour tint
    Aluminium silver
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Polycarbonate: base
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    47 mm
    rated current
    45 A at 250 V AC, inductive
    45 A at 250 V AC, resistive
    [Ue] rated operational voltage
    250 V AC
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    pillar terminal
    tightening torque
    0.4 N.m
    clamping connection capacity
    16 mm²
    width
    86 mm
    height
    86 mm
    Environment
    standards
    MS IEC 60669-1
    SS 227
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.