Nigeria
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

2 Gang Category 6 Data Outlet with Shutter

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Vivace
    device short name
    KB32
    product or component type
    Data socket with shutter
    device presentation
    Complete mechanism
    cover frame colour tint
    White
    Complementary
    communication network category
    6
    number of gangs
    2 gangs
    tightening torque
    0.4 N.m
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Polycarbonate: base
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    width
    86 mm
    height
    86 mm
    projecting depth
    8 mm
    embedding depth
    35 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    standards
    FCC
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 6/13/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 6/13/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.