Nigeria

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Canalis - insulated flexible connector plate 1 end drilled - 1000 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Connector plate
    device short name
    KTB
    accessory / separate part category
    Connection accessory
    busbar cross section
    100 x 5 mm
    insulation
    Non-insulated
    length
    1000 mm
    Complementary
    [Ie] rated operational current
    2500 A with 3 connector plate(s)
    4000 A with 5 connector plate(s)
    1000 A with 2 connector plate(s)
    1350 A with 2 connector plate(s)
    2000 A with 3 connector plate(s)
    800 A with 1 connector plate(s)
    3200 A with 4 connector plate(s)
    1250 A with 2 connector plate(s)
    1600 A with 2 connector plate(s)
    5000 A with 6 connector plate(s)
    connections - terminals
    Slotted hole, 4 x , 14 mm
    location of connection
    Top
    width
    100 mm
    product weight
    4.5 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 4.0)
    Date 11/25/18
    Size 47.2 MB
    Canalis KTC 1000 to 6300 A (Version 4.0)
    Date 11/25/18
    Size 47.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Canalis KT Busbar Trunking System - Installation Manual (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for ktb0000yc5: KT INSULATED FLEX LINK L1000 4 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    KTA PEP (Version 2.0)
    Date 12/1/15
    Size 244.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.