Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys DF, LS1/GK1
LA8D324 Picture of product Schneider Electric

LA8D324

LA8D324 Picture of product Schneider Electric
LA8D324

TeSys fuse-disconnector - 1P - Add on for LS1D32

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Fuse-disconnector
    device short name
    LA8D
    poles description
    1P
    Complementary
    mounting support
    Rail
    mounting position
    Vertical (tolerance: +/- 23°)
    control type
    Toggle
    [Ue] rated operational voltage
    600 V
    [Ie] rated operational current
    30 A
    local signalling
    Blown fuse indication
    fuse size
    10 x 38 mm
    fuse type
    AM
    GG
    associated fuse rating
    30 A aM
    30 A gG
    connections - terminals
    Screw clamp terminals 2 cable(s) 1…6 mm²solid
    Screw clamp terminals 2 cable(s) 1…6 mm²flexible without cable end
    Screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
    tightening torque
    1.7 N.m on screw clamp terminals
    Environment
    standards
    IEC 60947-2
    IEC 60947-1
    IEC 60947-4-1
    product certifications
    BV
    protective treatment
    TH
    ambient air temperature for operation
    -50…70 °C operation
    height
    89 mm
    width
    45 mm
    depth
    68.3 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    64 g
    Package 1 Height
    2 cm
    Package 1 width
    6 cm
    Package 1 Length
    9 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    20
    Package 2 Weight
    1.567 kg
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    560
    Package 3 Weight
    43.78 kg
    Package 3 Height
    77 cm
    Package 3 width
    80 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption info