Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D
LADR23 Picture of product Schneider Electric

LADR23

Green premium brand logo
LADR23 Picture of product Schneider Electric
LADR23
Green premium brand logo

Time delay auxiliary contact block, TeSys D, 1NO + 1NC, off delay 1-30 s, front mounting, spring terminals

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    range of product
    TeSys D
    product or component type
    Time delay auxiliary contact block
    range compatibility
    TeSys D CAD
    TeSys D LC1D
    mounting location
    Front
    pole contact composition
    1 NO + 1 NC
    Contacts operation
    Time delay
    timer type
    Off delay
    time delay range
    1...30 s
    [Ue] rated operational voltage
    690 V AC 25...400 Hz
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-5-1
    600 V - certifications UL
    600 V - certifications CSA
    [Ith] conventional free air thermal current
    10 A (at 60 °C)
    standards
    EN/IEC 60947-5-1
    UL 60947-5-1
    CSA C22.2 No 60947-5-1
    GB/T 14048.5
    product certifications
    IECEE CB Scheme
    UL
    CSA
    CCC
    EAC
    Complementary
    Irms rated making capacity
    140 A AC
    250 A DC
    permissible short-time rating
    100 A 60 °C 1 s
    120 A 60 °C 500 ms
    140 A 60 °C 100 ms
    protection type
    GG fuse 10 A
    mechanical durability
    5 Mcycles
    minimum switching current
    5 mA
    minimum switching voltage
    17 V
    non-overlap time
    1.5 ms on de-energisation no overlap between NC and NO contact
    1.5 ms on energisation no overlap between NC and NO contact
    insulation resistance
    > 10 MOhm
    connections - terminals
    Spring terminals 2 cable(s) 2.5 mm²flexible without cable end
    Spring terminals 2 cable(s) 2.5 mm²solid
    height
    48 mm
    width
    44 mm