Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
LC1F225 Picture of product Schneider Electric

LC1F225

Green premium brand logo
LC1F225 Picture of product Schneider Electric
LC1F225
Green premium brand logo

TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 225A with coil LX9 - 24...600V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-4
    AC-1
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    315 A (at <40 °C) at <= 440 V AC-1
    225 A (at <55 °C) at <= 440 V AC-3
    motor power kW
    110 kW at 380...400 V AC 50/60 Hz (AC-3)
    110 kW at 415 V AC 50/60 Hz (AC-3)
    110 kW at 440 V AC 50/60 Hz (AC-3)
    129 kW at 500 V AC 50/60 Hz (AC-3)
    63 kW at 220...240 V AC 50/60 Hz (AC-3)
    129 kW at 660...690 V AC 50/60 Hz (AC-3)
    40 kW at 400 V AC 50/60 Hz (AC-4)
    Complementary
    [Uc] control circuit voltage
    24...575 V AC 40...400 Hz with LX9 coil
    24...460 V DC with LX4 coil
    100...250 V AC 50/60 Hz with LXE coil
    100...380 V DC with LXE coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    315 A (at 40 °C)
    Irms rated making capacity
    2250 A conforming to IEC 60947-4-1
    rated breaking capacity
    1800 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1800 A 40 °C - 10 s
    1000 A 40 °C - 30 s
    850 A 40 °C - 1 min
    560 A 40 °C - 3 min
    440 A 40 °C - 10 min
    associated fuse rating
    315 A gG at <= 440 V
    250 A aM at <= 440 V
    average impedance
    0.32 mOhm - Ith 315 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    32 W AC-1
    16 W AC-3
    control circuit voltage limits
    Operational: 0.85...1.1 Uc AC 40...400 Hz with LX9 coil
    Drop-out: 0.2...0.55 Uc AC 40...400 Hz with LX9 coil
    Operational: 0.85...1.1 Uc DC with LX4 coil
    Drop-out: 0.15...0.2 Uc DC with LX4 coil
    Operational: 85...275 V AC 50/60 Hz with LXE coil
    Drop-out: 0...60 V AC 50/60 Hz with LXE coil
    Operational: 85...418 V DC with LXE coil
    Drop-out: 0...45 V DC with LXE coil
    heat dissipation
    8…9.8 W
    2.2…2.5 W
    operating time
    35 ms closing for with LX9 coil
    130 ms opening for with LX9 coil
    30...40 ms closing for with LX4 coil
    30...50 ms opening for with LX4 coil
    40...80 ms closing for with LXE coil
    6...54 ms opening for with LXE coil
    mounting support
    Plate
    standards
    JIS C8201-4-1
    IEC 60947-4-1
    IEC 60947-1
    EN 60947-4-1
    EN 60947-1
    product certifications
    UL
    LROS (Lloyds register of shipping)
    BV
    CB
    ABS
    DNV
    CSA
    RMRoS
    RINA
    connections - terminals
    Power circuit: lugs-ring terminals 1 cable(s) 185 mm²
    Power circuit: connector 1 cable(s) 185 mm²
    Power circuit: bar 2 cable(s) - busbar cross section: 32 x 4 mm
    Power circuit: bolted connection
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 1.0 cable(s) 0.25…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²solid without cable end
    tightening torque
    Power circuit: 35 N.m
    Control circuit: 1.2 N.m
    Control circuit: 0.6 N.m
    mechanical durability
    10 Mcycles
    inrush power in VA
    950…1180 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX9 coil
    737…902 VA (at 20 °C)with LX4 coil
    280…310 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
    270…320 VA (at 20 °C)with LXE coil
    hold-in power consumption in VA
    8.9…10.9 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX9 coil
    4.13…5.07 VA (at 20 °C)with LX4 coil
    4.5…7.0 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
    2.5…4.0 VA (at 20 °C)with LXE coil