Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSX
LV430332 Picture of product Schneider Electric

LV430332

Green premium brand logo
LV430332 Picture of product Schneider Electric
LV430332
Green premium brand logo

circuit breaker ComPact NSX160B, 25 kA at 415 VAC, TMD trip unit 100 A, 4 poles 4d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ComPact
    product name
    ComPact NSX
    range of product
    ComPact NSX100...250
    device short name
    NSX160B
    product or component type
    Circuit breaker
    device application
    Distribution
    Number of poles
    4P
    protected poles description
    4t
    neutral position
    Left
    [In] rated current
    100 A at 40 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    utilisation category
    Category A
    [Icu] rated ultimate short-circuit breaking capacity
    15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Performance level
    B 25 kA 415 V AC
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    control type
    Toggle
    Circuit breaker mounting mode
    Fixed
    Complementary
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ics] rated service short-circuit breaking capacity
    20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    40000 cycles
    electrical durability
    7500 cycles at 690 V In
    15000 cycles at 690 V In/2
    20000 cycles at 440 V In
    40000 cycles at 440 V In/2
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connection pitch
    35 mm
    protection type
    L : for overload protection (thermal)
    I : for short-circuit protection (magnetic)
    trip unit rating
    100 A at 40 °C
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable
    [Ir] long-time protection pick-up adjustment range
    0.7...1 x In
    Long-time protection delay adjustment type tr
    Fixed
    [tr] long-time protection delay adjustment range
    120…400 s at 1.5 x In
    15 s at 6 x Ir
    Short-time protection pick-up adjustment type Isd
    Fixed
    [Isd] Short-time protection pick-up adjustment range
    800 A
    Short-time protection delay adjustment type tsd
    Fixed
    earth-leakage protection
    Without
    Neutral protection settings
    1 x Ir (4t)
    Number of slots for electrical auxiliaries
    5 slot(s)