Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Magelis XBT GT
MPCYN00CF200N Picture of product Schneider Electric

MPCYN00CF200N

MPCYN00CF200N Picture of product Schneider Electric
MPCYN00CF200N

Magelis Smart - blank compact flash memory card 2 GB

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Magelis Smart
    accessory / separate part category
    Separate parts
    accessory / separate part type
    Blank memory card
    accessory / separate part destination
    Smart industrial PC
    memory capacity
    2 GB
    Complementary
    product compatibility
    MPCST.......
    HMIPSF...
    XBTGT2110
    XBTGT1...
    HMIPSC...
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    35 g
    Package 1 Height
    1 cm
    Package 1 width
    12 cm
    Package 1 Length
    14 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    8
    Package 2 Weight
    680 g
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.