Combined Support brackets Spacial SF/SM to install earthing strip and DIN rail.
NSYETF
Allows the installation of a DIN rail and an earthing strip on different planes to minimize the cable radiuses.
Material: Zinc-coated steel
Insallation: PanelSet SF: Directly on the structure
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
0.5 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
24,330.17 NGN