Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
NSYMM2520 Picture of product Schneider Electric

NSYMM2520

Green premium brand logo
NSYMM2520 Picture of product Schneider Electric
NSYMM2520
Green premium brand logo

Plain mounting plate H250xW200mm made of galvanised sheet steel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    device application
    Multi-purpose
    enclosure nominal dimensions
    -
    mounting location
    Direct fixing on backstuds
    Step slide
    mounting plate description
    Plain
    range compatibility
    Spacial S3D
    Spacial CRN
    Spacial S3X
    Thalassa PLM
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    fixing mode
    Screwed on backstuds - screw type M8
    By fixing element
    permanent permissible load
    40 kg
    height
    200 mm
    width
    150 mm
    depth
    125 mm
    thickness
    1.8 mm
    net weight
    0.448 kg
    Packing Units
    Package 1 Weight
    0.448 kg
    Package 1 Height
    200.000 mm
    Package 1 width
    250.000 mm
    Package 1 Length
    2.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.