
Roll over image to zoom in


1 videos
Floor standing enclosure polyester vers.PLA completely sealed 1000x500x320 IP65
NSYPLA1053G
Enclosure nominal height:
Enclosure nominal width:
Enclosure nominal depth:
Door type:
Durable polyester fiberglass construction for lasting performance.
Single door opens up to 120° for easy access from either side.
Four-point lock and a 5mm double-bar insert ensure secure protection.
Resistant to fire up to 960°C per IEC 62208 standard.
High impact resistance with an IK10 rating per IEC 62262.
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
175
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.