Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Dardo Plus System
OVA34211E Picture of product Schneider Electric
To be discontinued

OVA34211E

OVA34211E Picture of product Schneider Electric
To be discontinued
OVA34211E

Dardo Plus - control unit - rechargeable internal battery

Show more characteristics
Commercial status
Discontinued on 23 January 2021
End-of-service on 24 January 2021
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Dardo Plus
    product or component type
    Control unit
    device application
    Control
    function
    Addressable
    supply
    Rechargeable internal battery
    language
    German
    Italian
    Romanian
    French
    Spanish
    English
    Portuguese
    Complementary
    [Ue] rated operational voltage
    220 V 50 Hz
    power consumption in VA
    2 VA
    rated voltage
    6 V 0.8 Ah Ni-Cd (Nickel-Cadmium) battery
    autonomy
    0.5...1 h depending on the number of lights connected
    charging time
    24 s