Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Control Relays
RM17TG00 Picture of product Schneider Electric

RM17TG00

Green premium brand logo
RM17TG00 Picture of product Schneider Electric
RM17TG00
Green premium brand logo

Harmony, Modular 3-phase supply control relay, 5 A, 1 CO, 208...480 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Control
    product or component type
    3-phase control relay
    relay type
    Control relay
    product specific application
    For 3-phase supply
    relay name
    RM17TG
    relay monitored parameters
    Phase sequence
    Phase failure detection (2 or more phase cut)
    time delay
    Without
    switching capacity in VA
    1250 VA
    measurement range
    208...480 V voltage AC
    contacts type and composition
    1 C/O
    [Uc] control circuit voltage
    208...480 V
    Complementary
    maximum switching voltage
    250 V AC
    250 V DC
    minimum switching current
    10 mA at 5 V DC
    supply voltage limits
    183…528 V AC
    control circuit voltage limits
    - 12 % + 10 % Un
    power consumption in VA
    0…22 VA at 400 V AC 50 Hz
    voltage detection threshold
    < 100 V AC
    control circuit frequency
    50...60 Hz +/- 10 %
    output contacts
    1 C/O
    nominal output current
    5 A
    measurement voltage limits
    183…528 V AC
    delay at power up
    650 ms
    voltage range
    183...528 V
    response time
    <= 130 ms (in the event of a fault)
    marking
    CE
    overvoltage category
    III conforming to IEC 60664-1
    insulation resistance
    > 500 MOhm at 500 V DC conforming to IEC 60255-5
    > 500 MOhm at 500 V DC conforming to IEC 60664-1
    [Ui] rated insulation voltage
    400 V conforming to IEC 60664-1
    supply frequency
    50/60 Hz +/- 10 %
    operating position
    Any position without derating
    connections - terminals
    Screw terminals, 1 x 0.5...1 x 4 mm² (AWG 20...AWG 11) solid without cable end
    Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
    Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) flexible with cable end
    Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
    tightening torque
    0.6…1 N.m conforming to IEC 60947-1
    housing material
    Self-extinguishing plastic
    local signalling
    LED (yellow) for relay ON
    mounting support
    35 mm symmetrical DIN rail conforming to EN/IEC 60715
    electrical durability
    100000 cycles
    mechanical durability
    30000000 cycles
    operating rate
    <= 360 operations/hour full load
    utilisation category
    AC-12 conforming to IEC 60947-5-1
    AC-13 conforming to IEC 60947-5-1
    AC-14 conforming to IEC 60947-5-1
    AC-15 conforming to IEC 60947-5-1
    DC-12 conforming to IEC 60947-5-1
    DC-13 conforming to IEC 60947-5-1
    safety reliability data
    MTTFd = 924.6 years
    B10d = 850000
    width