Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony Electromechanical Relays
RXM2AB2P7 Picture of product Schneider Electric

RXM2AB2P7

Green premium brand logo
RXM2AB2P7 Picture of product Schneider Electric
RXM2AB2P7
Green premium brand logo

Miniature Plug-in relay - Zelio RXM 2 C/O 230 V AC 12 A with LED

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony Relay
    series name
    Miniature
    product or component type
    Plug-in relay
    device short name
    RXM
    contacts type and composition
    2 C/O
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    12 A at -40…55 °C
    status LED
    With
    control type
    Lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Flat
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to CSA
    300 V conforming to UL
    [Uimp] rated impulse withstand voltage
    4 kV during 1.2/50 µs
    contacts material
    AgNi
    [Ie] rated operational current
    12 A at 28 V (DC) NO conforming to IEC
    12 A at 250 V (AC) NO conforming to IEC
    6 A at 28 V (DC) NC conforming to IEC
    6 A at 250 V (AC) NC conforming to IEC
    12 A at 28 V (DC) conforming to UL
    12 A at 277 V (AC) conforming to UL
    maximum switching voltage
    250 V conforming to IEC
    resistive rated load
    12 A at 250 V AC
    12 A at 28 V DC
    maximum switching capacity
    3000 VA/336 W
    minimum switching capacity
    170 mW at 10 mA, 17 V
    operating rate
    <= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for resistive load
    average coil consumption in VA
    1.2 at 60 Hz
    average consumption
    1.2 VA at 60 Hz
    drop-out voltage threshold
    >= 0.15 Uc
    operate time
    20 ms
    release time
    20 ms
    average coil resistance
    15000 Ohm at 20 °C +/- 15 %
    rated operational voltage limits
    184...253 V AC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    test levels
    Level A group mounting
    operating position
    Any position
    CAD overall height
    82.8 mm
    CAD overall depth
    80.35 mm
    net weight
    0.037 kg
    device presentation
    Complete product
    Environment
    dielectric strength
    1300 V AC between contacts with micro disconnection
    2000 V AC between coil and contact
    2000 V AC between poles
    product certifications
    CSA
    GOST
    UL
    CE
    Lloyd's
    standards
    EN/IEC 61810-1
    UL 508
    CSA C22.2 No 14
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…55 °C
    vibration resistanc