Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Smart-UPS
SU2200XLIX114 Picture of product Schneider Electric
Restricted Sales for Services

SU2200XLIX114

Product Logo
SU2200XLIX114 Picture of product Schneider Electric
Restricted Sales for Services
SU2200XLIX114
Product Logo

IBM Smart-UPS 2200VA XL 230V W/UNIX KIT

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    CD with software
    Smart UPS signalling RS-232 cable
    User manual
    product web sub-family
    Extended run
    performance multiplier
    1
    Number of tare power
    45 W
    Number of power module free slots
    0
    Number of power module filled slots
    0
    redundant
    No
    size UPS version
    Internetworking
    Server
    Telecom
    UPS size
    S
    value multiplier
    1
    Physical
    number of rack unit
    0U
    colour
    Beige
    depth
    54.6 cm
    height
    43.2 cm
    mounting location
    Front
    mounting preference
    No preference
    net weight
    55 kg
    mounting mode
    Not rack-mountable
    USB compatible
    No
    width
    19.6 cm
    Input
    network frequency
    50/60 Hz +/- 5 Hz auto-sensing
    plug standard
    IEC 60320 C20
    Schuko CEE 7 / EU1-16P
    BS1363A British
    input voltage limits
    168...302 V adjustable
    174...286 V
    number of cables
    1
    input voltage
    230 V
    Output
    rated power in W
    1600 W
    Maximum configurable power in W
    1600 W
    harmonic distortion
    Less than 5 % at full load
    output frequency
    47...53 Hz for 50 Hz nominal sync to mains
    57...63 Hz for 60 Hz nominal sync to mains
    crest factor
    Up to 5 : 1
    UPS type
    Line interactive
    Wave type
    Sine wave
    nb of power socket outlets
    8 IEC 60320 C13
    3 IEC Jumpers
    1 IEC 60320 C19
    curve equation
    Efficiency
    curve load maximum
    100 %
    curve X-axis maximum
    100 %
    curve X-axis minimum
    0 %
    curve X-axis title
    Load
    curve X-axis units
    Percentage
    curve Y-axis maximum
    100 %
    curve Y-axis minimum
    50 %
    curve Y-axis title
    Efficiency
    curve Y-axis units
    Percentage
    graph display
    1
    output voltage
    230 V
    Maximum configurable power in VA
    2200 VA
    rated power in VA
    2200 VA
    Transfer time
    2 ms typical