Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon Premium
TSXFPP10 Picture of product Schneider Electric
Restricted Sales for Services

TSXFPP10

Green premium brand logo
TSXFPP10 Picture of product Schneider Electric
Restricted Sales for Services
TSXFPP10
Green premium brand logo

Fipio Agent PCMCIA card - for Premium/Atrium processor, connection to Fipio bus

Show more characteristics
Commercial status
Discontinued on 23 January 2021
To be end-of-service on 31 December 2027
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon Premium Automation platform
    accessory / separate part category
    Communication accessories
    accessory / separate part type
    PCMCIA card
    product compatibility
    All operator panels except TCCX17.0 .W
    accessory / separate part destination
    Connection to Fipio bus
    Premium/Atrium processors
    Complementary
    memory type
    PCMCIA card type III
    protective cover
    With
    communication port protocol
    Fipio
    local signalling
    1 LED (green) for transmission or reception of data (COM)
    1 LED (red) for card fault, link fault (ERR)
    current consumption
    330 µA at 5 V DC
    net weight
    0.11 kg
    Packing Units
    Package 1 Weight
    0.185 kg
    Package 1 Height
    35.000 mm
    Package 1 width
    155.000 mm
    Package 1 Length
    170.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months