Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi for Europe
VDIC42524L Picture of product Schneider Electric
Discontinued

VDIC42524L

VDIC42524L Picture of product Schneider Electric
Discontinued
VDIC42524L

Actassi FL-C Fibre Optic Cable OS29/125 µm loose tube 24 fibres 525 m

Show more characteristics
VDIC42524L  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product
    Fibre optic cable single mode
    device application
    Communication
    cable packaging
    Drum of 525 m
    Complementary
    maximum attenuation
    0.22 dB at 1550 nm
    0.33 dB at 1625 nm
    0.35 dB at 1383 nm
    0.25 dB at 1310 nm
    fibre performance
    OS2 9/125 µm
    optic fibre type
    Loose tube diameter: 250 µm
    type of cable
    Non armoured
    number of optic fibre
    24
    polarisation mode dispersion
    0.2 ps/km^0.5 fibre
    0.08 ps/km^0.5 link
    chromatic dispersion
    0,086 at 1310 nm
    bending radius
    10 x overall diameter long term
    20 x overall diameter short term
    pulling force
    1800 N
    crush resistance
    3000 N/m
    refractive index group
    1.464 at 1310 nm
    1.4645 at 1550 nm
    colour
    External sheath: green, RAL 6018
    type of installation
    Indoor/outdoor
    cabling installation system
    Cable duct
    calorific value
    0.823 MJ
    diameter
    7.2 mm
    cable weight
    53 kg
    targeted region
    Europe
    Environment
    ambient air temperature for operation
    -20…70 °C
    ambient air temperature for installation
    -5…50 °C
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic