Dimensions
Below drawing shows a product with 6 cut-outs. Select the number of cut-outs according to the product characteristics in order to get b, b1 and c dimensions.
(1)
For 2 and 3-way XAC A stations.
(2)
For 4 to 8-way XAC A stations.
(3)
With trigger action Emergency stop head operator
(4)
Internal ø
Dimensions in mm
Number of cut-outs | 2 | 3 | 4 | 5 | 6 | 8 | 12 |
---|---|---|---|---|---|---|---|
b | 314 | 314 | 440 | 440 | 500 | 560 | 680 |
b1 | 190 | 190 | 250 | 250 | 310 | 370 | 490 |
c | 80 | 80 | 80 | 80 | 80 | 80 | 92 |
Dimensions in in.
Number of cut-outs | 2 | 3 | 4 | 5 | 6 | 8 | 12 |
---|---|---|---|---|---|---|---|
b | 12.36 | 12.36 | 17.32 | 17.32 | 19.68 | 22.05 | 26.77 |
b1 | 7.48 | 7.48 | 9.84 | 9.84 | 12.20 | 14.57 | 19.29 |
c | 3.15 | 3.15 | 3.15 | 3.15 | 3.15 | 3.15 | 3.62 |