Nigeria

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

predetermining subtracting counter - mechanical 5 digit display - 24 V DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Count
    product or component type
    Preselection counter
    display type
    Mechanical
    size
    75 x 60 mm
    display digits
    5 digit(s)
    counting frequency
    25 Hz
    reset
    Manual
    counting capacity
    0...99999
    technology type
    Electromechanical
    Complementary
    [Us] rated supply voltage
    24 V DC (Us +/- 10 %)
    power consumption in W
    2.5 W
    output type
    Contact (volt-free)
    preset number
    1
    counting mode
    Adding
    Substracting
    input type
    Contact (20 VA/220 V/1 A maximum)
    mounting mode
    Flush-mounted
    Removable
    mounting support
    Panel mounting
    fixing mode
    By screws
    connections - terminals
    AMP lugs on connection box
    height
    75 mm
    number of outputs
    1
    product weight
    0.2 kg
    width
    60 mm
    product destination
    Cable
    CAD overall width
    60 mm
    CAD overall height
    75 mm
    CAD overall depth
    102 mm
    contacts usage
    Volt-free contacts
    input current
    0...1 A
    rotary handle fixing
    Screws
    Environment
    standards
    EN 50081-2
    EN 50082-2
    EN 61010
    product certifications
    CE
    IP degree of protection
    IP40 conforming to IEC 60529
    ambient air temperature for operation
    -10...50 °C
    ambient air temperature for storage
    -40...85 °C
    vibration resistance
    5 gn (f = 10...150 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn for 6 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 60536
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate XBK (Version 1.0)
    Date 8/6/18
    Size 233.7 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Zelio Count XBK counters (Version 1.0)
    Date 8/6/18
    Size 186.4 KB
    Date 8/6/18
    Size 212.6 KB
    Date 8/6/18
    Size 200 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Electromechanical Preset Counters
    Subtracting Preset Counters with Mechanical Display

    XBKP50100D•0M


    Flush-Mounting


    Adding Preset Counters with Mechanical Display

    XBKP50100D•0M


    Flush-Mounting



  • Connections and Schema

    Wiring Diagram of Electromechanical Preset Counters
    24 Vdc Supply Voltage

    XBKP50100D•0M, XBKP50100U•0M