Nigeria

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

totalising counter - mechanical 5 digit display - 24 V DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Count
    product or component type
    Totalising counter
    display type
    Mechanical
    size
    31 x 41.5 mm
    display digits
    5 digit(s) 4 mm
    maximum counting frequency
    20 Hz
    reset
    Manual
    counting capacity
    0...99 999
    technology type
    Electromechanical
    Complementary
    [Us] rated supply voltage
    24 V DC (Us +/- 10 %)
    power consumption in W
    1.5 W
    output type
    1 relay C/O 20 V
    backup time
    Permanent
    counting mode
    Adding
    input function
    Counting
    input type
    Contact
    mechanical durability
    10000000 cycles
    mounting mode
    Flush-mounted
    mounting support
    Panel mounting
    connections - terminals
    AMP lugs on connection box
    height
    31 mm
    product weight
    0.1 kg
    width
    41.5 mm
    CAD overall width
    42 mm
    CAD overall height
    31 mm
    CAD overall depth
    75 mm
    Environment
    standards
    EN/IEC 50081-2
    EN/IEC 50082-2
    product certifications
    cURus
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    ambient air temperature for operation
    -10...50 °C
    ambient air temperature for storage
    -20...60 °C
    vibration resistance
    5 gn (f = 10...150 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    30 gn for 6 ms conforming to EN/IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 60536
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate XBK (Version 1.0)
    Date 8/6/18
    Size 233.7 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Zelio Count XBK counters (Version 1.0)
    Date 8/6/18
    Size 186.4 KB
    Date 8/6/18
    Size 212.6 KB
    Date 8/6/18
    Size 200 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Electromechanical and Electronic Totalizing Counters
    Dimensions, Flush-Mounting

    Counters Dimensions

    Flush-Mounting

    XBKT50000U••M, XBKT70000U••M



    XBKT60000U00M



    XBKT60000U1•M



    XBKT80000U00M



    XBKT81030U33E



    e:
    panel thickness, 1 mm < e < 2.5 mm / 0.039 in. < e < 0.098


  • Connections and Schema

    Wiring Diagrams of Electromechanical and Electronic Totalizing Counters
    Counters with Mechanical Display

    XBKT50000U••M, XBKT70000U00M


    XBKT60000U1•M, XBKT80000U00M


    Counters with LCD Display, Lithium Battery Supply

    XBKT181030U33E

    PNP Transistor, NPN Transistor


    1:
    Keylock
    2:
    0 V
    3:
    Count
    4:
    Reset

    Reset Key Locking Facility


    1:
    Keylock
    2:
    0 V
    3:
    Count
    4:
    Reset

    Volt-free Contact


    1:
    Keylock
    2:
    0 V
    3:
    Count
    4:
    Reset