Nigeria

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

limit switch XCKMR - stay put crossed rods lever 6mm - 2x(2 NC) - slow - Pg13

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch
    product specific application
    For hoisting and mechanical handling applications
    device short name
    XCKMR
    body type
    Fixed
    head type
    Rotary head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Stay put crossed rods lever metal (square rod 6 mm, L = 200 mm)
    type of approach
    Lateral approach 2 directions
    cable entry
    3 entries tapped for Pg 13.5 cable gland, cable outer diameter: 9...12 mm
    number of poles
    4
    contacts type and composition
    2 x (2 NC)
    contact operation
    Slow-break, staggered
    Complementary
    switch actuation
    By any moving part
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
    contacts insulation form
    Zb
    number of steps
    5 electrical positions
    contact block per direction [control circuit]
    1 per direction
    positive opening
    With
    positive opening minimum torque
    0.75 N.m
    minimum torque for tripping
    0.5 N.m
    minimum actuation speed
    6 m/min
    maximum actuation speed
    1.5 m/s actuation point on the rod between 65 and 95 mm
    maximum displacement angle
    -180 °
    180 °
    contact code designation
    A300, AC-15 (Ue = 240 V, Ie = 3 A) , Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
    Q150, DC-13 (Ue = 125 V, Ie = 0.55 A) conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    300 V conforming to UL 508
    500 V degree of pollution 3 conforming to EN/IEC 60947-1
    resistance across terminals
    <= 25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    6 kV conforming to IEC 60664
    short-circuit protection
    10 A by gG cartridge fuse
    mechanical durability
    2000000 cycles
    width
    200 mm
    height
    118 mm
    depth
    59 mm
    product weight
    0.55 kg
    terminals description ISO n°1
    (11-12)NC
    (21-22)NC
    Environment
    shock resistance
    50 gn conforming to EN/IEC 60068-2-27
    vibration resistance
    25 gn (f = 10...500 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    electrical shock protection class
    Class I conforming to IEC 60536
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    protective treatment
    TC
    product certifications
    CE
    UL
    CCC
    CSA
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    UL 508
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 tapped entries for Pg 13.5 cable gland
    (2)
    2 centring holes Ø 3.9 ± 0.2, for cover fixing holes alignment.


  • Connections and Schema

    Wiring Diagram
    2 x 2-pole NC+NC Break Before Make, Slow Break (Non Interchangeable Contacts)



  • Technical Description

    Functionnal Diagram


    (1)
    Triangle symbol marked on top of head.