Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB4
ZB4BP48 Picture of product Schneider Electric

ZB4BP48

Green premium brand logo
ZB4BP48 Picture of product Schneider Electric
ZB4BP48
Green premium brand logo

Head for non illuminated push button, Harmony XB4, red flush pushbutton Ø22 mm spring return unmarked

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for non-illuminated push-button
    device short name
    ZB4
    product compatibility
    not compatible with legend holder
    bezel material
    Chromium plated metal
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    head type
    Standard
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    Red flush, unmarked
    operator additional information
    Clear boot for insertion of protected legend within head
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    30 mm
    CAD overall depth
    37 mm
    mechanical durability
    10000000 cycles
    electrical composition code
    C3 for <6 contacts using single blocks in front mounting
    C4 for <6 contacts using single and double blocks in front mounting
    C14 for <2 contacts using single blocks in front mounting
    device presentation
    Basic element
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class I conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 conforming to IEC 50102
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    UL 508
    JIS C8201-5-1
    EN/IEC 60947-5-5
    JIS C8201-1
    product certifications
    UL listed
    RINA
    LROS (Lloyds register of shipping)
    DNV
    BV
    CSA
    GL
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    32 g
    Package 1 Height
    8.2 cm
    Package 1 width
    5.2 cm
    Package 1 Length
    3.2 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    165 g
    Package 2 Height
    8.8 cm
    Package 2 width
    26.5 cm
    Package 2 Length
    3.4 cm