Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB4
ZB4BW31 Picture of product Schneider Electric
Discontinued

ZB4BW31

Green premium brand logo
ZB4BW31 Picture of product Schneider Electric
Discontinued
ZB4BW31
Green premium brand logo

Illuminated push button head, metal, flush, white, Ø22, spring return, plain lens for BA9s bulb

Show more characteristics
ZB4BW31  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for illuminated push-button
    device short name
    ZB4
    product compatibility
    BA 9s
    bezel material
    Chromium plated metal
    head type
    Standard
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    White flush, unmarked
    operator additional information
    With plain lens
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    32 mm
    net weight
    0.027 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    mechanical durability
    10000000 cycles
    electrical composition code
    M7 for <6 contacts using single blocks in front mounting with BA 9s
    M8 for <6 contacts using single and double blocks in front mounting with BA 9s
    M9 for <2 contacts using single blocks in front mounting with BA 9s and transformer
    device presentation
    Basic sub-assemblies
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…55 °C
    overvoltage category
    Class I conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 conforming to EN 50102
    standards
    CSA C22.2 No 14
    JIS C8201-5-1
    UL 508
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    EN/IEC 60947-5-4
    JIS C8201-1
    product certifications
    GL
    UL listed
    RINA
    DNV
    CSA
    LROS (Lloyds register of shipping)
    BV
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    28 g
    Package 1 Height
    5.6 cm
    Package 1 width
    3.4 cm
    Package 1 Length
    4.5 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    50
    Package 2 Weight