Nigeria
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

single contact block for head Ø22 1NO silver alloy pins for PCB

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Contact block
    device short name
    ZBE
    sale per indivisible quantity
    5
    IP degree of protection
    IP20 conforming to IEC 60529
    contacts type and composition
    1 NO
    contact operation
    Slow-break
    contact block type
    Single
    contacts usage
    Standard contacts
    connections - terminals
    Pins for printed circuit board
    Complementary
    net weight
    0.011 kg
    positive opening
    Without
    operating travel
    2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating force
    2.3 N NO changing electrical state
    mechanical durability
    5000000 cycles
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    6 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN 60947-1
    [Ie] rated operational current
    3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1
    1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    electrical reliability
    Λ < 10exp(-7), 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8), 5 mA in clean environment conforming to EN/IEC 60947-5-4
    compatibility code
    ZBE
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    UL 508
    EN/IEC 60947-5-4
    JIS C 4520
    CSA C22.2 No 14
    product certifications
    UL
    GL
    RINA
    CSA
    BV
    LROS (Lloyds register of shipping)
    DNV
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB5 Plastic, pushbuttons, switches and pilot lights (Version 11.0)
    Lift inspection stations Harmony XALF (Version 4.0)
    Harmony XB4 metal - pushbuttons, switches and pilot lights (Version 10.1)
    CAD
    Date
    Size
    Add to My Documents
    CAD for ZBE701: single contact block for head Ø22 1NO silver alloy pins for PCB (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB4 XB5 XALK Emergency stop pushbuttons (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    ZB... Contact and light blocks mounting for XB4 and XB5, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB4B, XB5A Control and signaling units, XD4PA, XD5PA Joystick Controllers, ZBE, ZBP, ZBV, ZBZ, ZENL, ZALV Electrical blocks (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Complete Illuminated Metalic Pushbutton, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ZBE... Harmony contact block, Product Environmental Profile (Version 1.0)
    Complete Illuminated Metalic Pushbutton, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /