Nigeria
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

orange light block for head Ø22 integral LED 24...120V screw clamp terminals

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    Harmony XB4
    product or component type
    Light block
    device short name
    ZBV
    sale per indivisible quantity
    5
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
    signalling type
    Steady
    light source
    Protected LED
    bulb base
    Integral LED
    light block supply
    Direct
    light source colour
    Orange
    [Us] rated supply voltage
    24...120 V AC/DC at 50/60 Hz
    Complementary
    net weight
    0.017 kg
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    supply voltage limits
    19.2…132 V DC
    21.6…132 V AC
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    mounting of block
    Front mounting
    electrical composition code
    M1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    compatibility code
    ZBV
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-5
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    JIS C 4520
    EN/IEC 60947-1
    product certifications
    UL listed
    CSA
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Danish
    • Ukrainian
    • French
    • Finnish
    • Chinese
    • Hungarian
    • Korean
    • Russian
    • Lithuanian
    • Czech
    • Italian
    • Slovak
    • Spanish
    • Slovenian
    • Serbian
    • Dutch
    • Norwegian
    • Turkish
    • Kazakh
    • Portuguese
    • Macedonian
    • Greek
    • Croatian
    • Polish
    • Romanian
    • German
    • Swedish
    • Estonian
    • Bulgarian
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB4 metal - pushbuttons, switches and pilot lights (Version 10.1)
    Harmony XB5 Plastic, pushbuttons, switches and pilot lights (Version 11.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for ZBVBG5: orange light block for head Ø22 integral LED 24...120V screw clamp terminals (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB4 XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2 Control and signaling units (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    ZB... Contact and light blocks mounting for XB4 and XB5, Instruction Sheet (Version 00)
    End of Life Information
    Date
    Size
    Add to My Documents
    Complete Illuminated Metalic Pushbutton, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ZBV... Harmony light block, Product Environmental Profile (Version 1.0)
    Complete Illuminated Metalic Pushbutton, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /