Nigeria
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
  • Default Alternative Text
    Deployable inside any existing data center, warehouse or outdoors - reduces complexity and time.

    Modular Room

Angled view of a data and server room.

Challenges

Data center construction or expansion is a complex and costly process which requires huge upfront CapEx. Meanwhile, traditionally constructed data centers do not address the security requirements needed for mission-critical IT environments.
  • Solutions

    High-quality and secure data center modular rooms are deployable inside virtually any existing data center, warehouse, or outdoors. Data center modular room solutions reduce complexity, capital and operational costs, and time to market.
  • Value proposition

    Modularity: Capital efficient and easy to scale in a build-as-you-grow fashion
     
    Security: Designed to provide a certified level of protection against external threats such as fire, water, humidity, dust, smoke and electromagnetic radiation
     
    Energy efficiency: Maximized cooling efficiency and OpEx savings thanks to modular room insulation
  • Advantages

    • Certified for temperature and humidity
    • Water and dust protection certified
    • Thermal insulation efficiency, acoustic attenuation, and water tightness
    • Electromagnetic compatibility (EMC) protection (high and low frequency)
    • Burglary protection and mechanical resistance
    • Fire protected walls, ceiling and door (for 120 minutes)
Default Alternative Text

Applications

See more modular solutions

Benefits

  • Default Alternative Text
     
    • Future expansion with no disruption
    • Project based or assembly kit
  • A guy guiding a crane with a holding container into a specific spot.
     
    • Fully relocatable
    • Indoor or outdoor placement
    • Clean room finishing surface