Afbeelding van Premium TSXP57354M Operating System

Premium TSXP57354M Operating System Dit document is actueel maar kan verwijzen naar verouderde producten.

Please refer to Premium_0x4_1x4_2x4_3x4_firmware_history & Premium_CPU_Upgrade_Procedure. Compatility rules between CPU OS version and Copro f irmware version : firmware versions 3.xx must be used with the last version of Copro version which is also available close to this one.

Datum: 11 dec. 2019 | Type: Firmware
Talen: Engels | Versie: V3.20
Documentreferentie: Premium_TSXP57354M_SV3.20

Bestanden

Bestandsnaam
TSXP57354M_SV320.bin