Afbeelding van Wiser universal rotary dimmer LED

Wiser universal rotary dimmer LED

This document provides essential information on the installation and operation of the Wiser universal rotary dimmer LED for product numbers WDE002334, WDE003334, and WDE004334. It includes safety warnings, technical specifications, mounting instructions, and configuration guidance. The document describes automatic load detection, thermal protection, overload resistance, and short-circuit protection features. It provides information on room control via Bluetooth-capable smartphone, home control via the Internet using Wiser Home Touch, and on-site operation with mechanical push-buttons. The document also contains instructions for coupling, dimming, resetting to default settings, and troubleshooting. Note: AI-generated document summary. Please check the original document for detailed information.

Datum: 22 mei 2019 | Type: Gebruikshandleiding
Talen: Engels, Fins, Noors, Zweeds | Versie: 0
Documentreferentie: WDE00x334_HW_NO_SV_FI_EN

Bestanden

Bestandsnaam
WDE00x334_HW_NO_SV_FI_EN.pdf