Netherlands
Welkom op de website van Schneider Electric

Welkom op onze website.

U kunt een ander land kiezen om beschikbare producten te bekijken of bezoek onze corporate website voor meer informatie over ons bedrijf.

Een ander land of een andere regio kiezen

 

OsiSense XG

RFID identification system

Ex Ositrack, OsiSense XG brings simplicity to 13.56 MHz RFID systems

OsiSense XG
  • Functies

    Smart antennas with integrated controller

    • 2 formats: one is the most compact industrial RFID station on the market (40 x 40 x 15 mm)
    • Simple installation provided by a full range of fixing and connection accessories
    • Self-adapting to the environment, even on a metal support
    • Extended detection zone mainly for conveying applications, thanks to the field expander accessories.
    • Automatic detection of the protocol and speed of the network used
    • No software or specific programming required
    • Simplified setting of the network address using configuration badge 

    13.56MHz electronic tags

    • Complete range of high performance industrial tags
    • Fully open to all ISO 15693 and 14443 standard tags available on the market
    Portable RFID terminal
    • Direct reading/writing of electronic tags for setting-up and maintenance
    • Transfer of information to PC

     Network connection boxes

    • For connecting smart antennas on industiral networks (Ethernet Modbus TCP/IP, EtherNet/IP, PROFIBUS DP) .


    Voordelen

    With OsiSense XG, discover the RFID system.

    • The most open for a free choice of electronic tags and networks.
    • Easy to install, connect and configure.

    Toepassingen

    Within the conveying, material handling, logistic, building sectors…
    For various functions: flexible production workshops, traceability, access control, etc.

    Galerij

    • OsiSense XG range