Velkommen til nettstedet til Schneider Electric

Velkommen til nettstedet vårt.

Velg din lokasjon

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

APC RS

High Performance Battery Backup & Protection for Business Computers

Best solution for poor power regions and applications requiring longer runtimes.

Bilde av APC Brand Schneider Electric
APC RS
  • Funksjoner

    This high performance desktop battery backup offers maximum protection for computers. The fully featured APC RS features up to 4 battery backup outlets with automatic voltage regulation (AVR), enabling you to work through even the most frequent brownouts and power sags, keeping 75 minutes of battery power for when you need it most. For printers and other devices that do not store or process information, up to three additional outlets provide surge protection. Telephone dataline surge protection safeguards against surges entering via Telephone, ISDN or ADSL connections. The PowerChute Personal Edition software features easy-to-use safe system shutdown with sophisticated power management.

    Fordeler

    ConvenienceAudible alarms - Provides notification of changing utility power and UPS power conditionsLED status indicators - Quickly understand unit and power status with visual indicators.Battery replacement without tools - Enables fast battery replacement, lowering Mean Time to Repair (MTTR).Automatic self-test - Periodic battery self-test ensures early detection of a battery that needs to be replaced.Automatic restart of loads after UPS shutdown - Automatically starts up the connected equipment upon the return of utility power.Transformer-block spaced outlets - Protect equipment with input transformer blocks without blocking access to other receptacles.Resettable circuit breakers - Enables a quick recovery from overload events.Hot-swappable batteries - Ensures clean, uninterrupted power to protected equipment while batteries are being replacedCold-start capable - Provides temporary battery power when the utility power is out.User-replaceable batteries - Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)ManageabilitySerial connectivity - Provides management of the UPS via a serial port.Adjustable voltage-transfer points - Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.Adjustable voltage sensitivity - Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.Intelligent battery management - Maximizes battery performance, life, and reliability through intelligent, precision charging.USB connectivity - Provides management of the UPS via a USB port (not available on all models).Marketing FeaturesLED status indicators - Enables quick understanding and response to visual indicators.Boost and Trim Automatic Voltage Regulation (AVR) - Automatically corrects low and high voltage conditions, allowing you to work through brownouts and overvoltages without discharging the battery. This saves battery life, increases uptime, and improves your productivity.USB connectivity - USB compatibility and connectivity ensures quick and easy installation of the free PowerChute Personal Edition Software.ProtectionBoost and Trim Automatic Voltage Regulation (AVR) - Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).Battery-protected and surge-only outlets - Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipmentPower conditioning - Protects connected loads from surges, spikes, lightning, and other power disturbances.Safety-agency approved - Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.Dataline surge protection - Provides protection of connected equipment from power surges on the data lines.

Lurer du på noe?

Er det noe du lurer på, leter etter, eller noe du har lyst til å si til oss? Vår chat er åpen hver arbeidsdag mellom 7:30 og 16:00.

Slik bruker du produktkatalogen

Den 20.12.2017 forsvant vår gamle e-katalog for godt. Derfor har vi laget en enkel video som viser deg hvordan du bruker vår nye produktkatalog.

Trenger du support?

På våre tekniske support-sider finner du nyttige verktøy og dokumenter for alle produktene våre.

Finn erstatning for utgåtte produkter

Vi har fått et nytt verktøy som lar deg søke etter erstatninger til utfasede og utgåtte produkter, enkelt og oversiktlig.

Digitale produktkataloger - iPaper

Med iPaper får du enkel tilgang til produktinformasjon. Du kan blant annet søke på ord/el-nummer og lage egne brosjyrer med kun de sidene du trenger.

EcoStruxure™

Et enkelt, åpent IoT-system som sikrer pålitelighet og sikker drift, i tillegg til maksimal energieffektivitet.