Norway

Velkommen til nettstedet til Schneider Electric

Velkommen til nettstedet vårt.

Du kan velge et annet land for å se tilgjengelige produkter eller gå til det globale nettstedet vårt.

Velg et annet land

Bilde av 03002 Schneider Electric

Se alle Prisma G

Prisma G - 03002

Funksjons enheter

Bilde av 03002 Schneider Electric
Se alle Prisma G
Prisma G - 03002
Funksjons enheter

JUSTERBAR MONT.SKINNE MOD.PROD. G

Vis flere egenskaper >
  • El-nummer
    2403001
Legg til i dine produkter Fjern fra Mine produkter

  • Teknisk informasjon
    serie
    Prisma
    kompatibel med
    Prisma G
    Produkt eller komponent type
    Skinne
    tilbehør / separat del kategori
    Installasjonstilbehør
    type festeskinne
    Modulær
    Regulerbar
    installert utstyr
    TeSys: fast GV3
    TeSys: fast GV2L
    TeSys: fast GV2P
    Compact: fast NG160 med earth leakage protection - control: vippe
    Compact: fast NG160 uten earth leakage protection - control: vippe
    Compact: fast NG160 NA uten earth leakage protection - control: vippe
    Compact : fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSXm with earth leakage protection - control: toggle - vertical installation
    polene beskrivelse
    9 x 3P: fast: GV2L
    9 x 3P: fast: GV2P
    1 x 3P: fast: NG160
    1 x 3P: fast: NG160 NA
    7 x 3P: fast: GV3
    1 x 4P: fast: NG160
    1 x 4P: fast: NG160 NA
    1 x 3P or 4P : fixed : NSXm vertical installation
    Komplementær
    skap/kapsling beskrivelse
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Antallet vertikale moduler (50 mm)
    3 module(s) : GV2L , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2L , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : GV2P , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2P , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : GV3 , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : GV3 , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 NA without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 NA without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm without earth leakage protection , connection block in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm without earth leakage protection , connection block in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm with earth leakage protection , connection block in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm with earth leakage protection , connection block in 600 mm Wide wall-mounted enclosure
    9 mm polbredde
    48
    antall pr. sett
    Sett á 1
    bredde
    600 mm
    vekt
    0.34 kg
    farge
    Grå
    materiale
    Metall
    Miljø
    standarder
    IEC 61439-2
    IEC 61439-1
    produktsertifikater
    ASEFA
    Bærekraftig
    Bærekraftig
    Green Premium produkt
    RoHS (datokode: YYWW)
    REACh
    Produktets miljøprofil
    Destruksjons-instruks
    Krever ingen spesiell avfallshåndtering
    Garantiperiode
    Warranty period
    18 måneder
  • Dokumenter og nedlastinger

    Språk
    • norsk
    • English
    Katalog
    Dato
    Størrelse
    Legg til i Mine dokumenter
    Dato 18.07.18
    Størrelse 73.3 MB
    Miljøinformasjon for produkt
    Dato
    Størrelse
    Legg til i Mine dokumenter
    Dato 08.12.16
    Størrelse 523.7 KB
    REACh Declaration
    Dato
    Størrelse
    Legg til i Mine dokumenter
    Dato 30.10.18
    Størrelse 0
    Teknisk informasjon
    Dato
    Størrelse
    Legg til i Mine dokumenter
    Dato 13.04.12
    Størrelse 333.6 KB
  • Ofte stilte tekniske spørsmål (FAQs)

    Ingen resultater funnet.
    På grunn av en midlertidig teknisk feil kan ikke FAQs vises. Prøv igjen senere.