Norway

Velkommen til nettstedet til Schneider Electric

Velkommen til nettstedet vårt.

Du kan velge et annet land for å se tilgjengelige produkter eller gå til det globale nettstedet vårt.

Velg et annet land

Bilde av E3SUPS10KHB1 Schneider Electric

Se alle Easy UPS 3S

Easy UPS 3S - E3SUPS10KHB1

Products

Bilde av E3SUPS10KHB1 Schneider Electric
Se alle Easy UPS 3S
Easy UPS 3S - E3SUPS10KHB1
Products

Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries – 15 minutes runtime

Vis flere egenskaper >
Legg til i dine produkter Fjern fra Mine produkter

  • Overview
    Description
    High-efficiency 3-phase UPS with internal batteries providing a runtime of 15 minutes. The UPS features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 10 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments.
    Model Name
    Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries – 15 minutes runtime
    Includes
    Dust filter , Installation guide
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Central African Republic , Chad , Chile , China , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , Egypt , Equatorial Guinea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guinea , Guyana , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Qatar , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Sweden , Switzerland , Taiwan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    10.0 KW / 10.0 kVA
    Max Configurable Power (Watts)
    10.0 KW / 10.0 kVA
    Nominal Output Voltage
    400 3PH
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50 Hz , 60 Hz
    Other Output Voltages
    380, 415V
    Output Voltage Tolerance
    +/- 1.5%
    Output Voltage THD
    < 3% linear load
    Input
    Nominal Input Voltage
    400 3PH
    Input voltage range for main operations
    304 - 477 V
    Maximum Input Current
    18 A
    Input Total Harmonic Distortion
    Less than 3% for full load
    Batteries & Runtime
    Battery Type
    VRLA
    Included Battery Modules
    3
    Nominal Battery Voltage
    240V
    Physical
    Maximum Height
    1400.0 mm
    Maximum Width
    380.0 mm
    Maximum Depth
    928.0 mm
    Net Weight
    112.0 kg
    Shipping Weight
    145.0 kg
    Shipping Height
    1640.0 mm
    Shipping Width
    563.0 mm
    Shipping Depth
    1014.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95% non-condensing %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95% non-condensing %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    60.000 dB
    Online Thermal Dissipation
    516.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CE , EAC , IEC 62040-1-1 , IEC 62040-2 , IEC 62040-3 , IEC 62040-4 , ISTA 2B , RCM , WEEE
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Dokumenter og nedlastinger

    Språk
    • norsk
    • English
    Bruker guide
    Dato
    Størrelse
    Legg til i Mine dokumenter
    Dato 21.05.18
    Størrelse 7.3 MB
    Dato 24.10.18
    Størrelse 3.7 MB
    CAD
    Dato
    Størrelse
    Legg til i Mine dokumenter
    Brosjyre
    Dato
    Størrelse
    Legg til i Mine dokumenter
    Dato 07.11.18
    Størrelse 678 KB
  • Ofte stilte tekniske spørsmål (FAQs)

    Ingen resultater funnet.
    På grunn av en midlertidig teknisk feil kan ikke FAQs vises. Prøv igjen senere.