Norway

Velkommen til nettstedet til Schneider Electric

Velkommen til nettstedet vårt.

Du kan velge et annet land for å se tilgjengelige produkter eller gå til det globale nettstedet vårt.

Velg et annet land

Bilde av E3SUPS15K3IB1 Schneider Electric

Se alle Easy UPS 3S

Easy UPS 3S - E3SUPS15K3IB1

Products

Bilde av E3SUPS15K3IB1 Schneider Electric
Se alle Easy UPS 3S
Easy UPS 3S - E3SUPS15K3IB1
Products

Easy UPS 3S 15 kVA 400 V 3:1 UPS with internal batteries – 9 minutes runtime

Vis flere egenskaper >
Legg til i dine produkter Fjern fra Mine produkter

  • Overview
    Description
    High-efficiency 3-phase UPS with internal batteries providing a runtime of 9 minutes. The UPS features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 15 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments. For battery runtime details, see the runtime charts published under the Documents tab.
    Model Name
    Easy UPS 3S 15 kVA 400 V 3:1 UPS with internal batteries – 9 minutes runtime
    Includes
    Dust filter , Installation guide
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Belarus , Belgium , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Bulgaria , Burkina Faso , Burundi , Cameroon , Central African Republic , Chad , Chile , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , Egypt , Equatorial Guinea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guinea , Guyana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Mali , Malta , Mauritania , Moldova, Republic Of , Morocco , Mozambique , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Paraguay , Peru , Poland , Portugal , Qatar , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Sweden , Switzerland , TANZANIA, UNITED REPUBLIC OF , Togo , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    15.0 KW / 15.0 kVA
    Max Configurable Power (Watts)
    15.0 KW / 15.0 kVA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50 Hz , 60 Hz
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Output Voltage Tolerance
    +/- 1.5%
    Output Voltage THD
    <5.5% at 100% non-linear load
    Overload Operation
    150% for 1 minute 125% for 10 minutes
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    45 - 65 Hz
    Other Input Voltages
    380 , 415
    Maximum Input Current
    28 A
    Input Total Harmonic Distortion
    Less than 5% for full load
    Type of Input Protection Required
    Circuit breaker and fuse
    Batteries & Runtime
    Battery Type
    VRLA
    Included Battery Modules
    1
    Battery Slots Empty
    2
    Nominal Battery Voltage
    240V
    End of Discharge Battery Voltage
    +/-198 VDC
    End of Discharge Maximum Battery Current
    40 A
    Communications & Management
    Interface Port(s)
    E3S_Parallel , E3S_TempSensor
    Physical
    Maximum Height
    1400.0 mm
    Maximum Width
    380.0 mm
    Maximum Depth
    907.0 mm
    Net Weight
    71.21 kg
    Shipping Weight
    173.0 kg
    Shipping Height
    1640.0 mm
    Shipping Width
    563.0 mm
    Shipping Depth
    1014.0 mm
    Color
    White
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95% non-condensing %
    Operating Elevation
    0-984.3 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95% non-condensing %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    60.000 dB
    Online Thermal Dissipation
    852.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CE , EAC , IEC 62040-1-1 , IEC 62040-2 , IEC 62040-3 , IEC 62040-4 , ISTA 2B , RCM
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Dokumenter og nedlastinger

    Språk
    • norsk
    • English
    Bruker guide
    Dato
    Størrelse
    Legg til i Mine dokumenter
    Dato 24.10.18
    Størrelse 3.7 MB
    Dato 21.11.18
    Størrelse 8.2 MB
    CAD
    Dato
    Størrelse
    Legg til i Mine dokumenter
    E3SUPS10K3I15B - Easy UPS 3S, 10 - 15kVA, 400V, 3Ph In 1Ph Out for Internal Battery
    Spesifikasjon for anbud
    Dato
    Størrelse
    Legg til i Mine dokumenter
    Bid Spec - CSI 2004/1995 Easy UPS 3S 10-30 kVA 3:1 Guide Specification
  • Ofte stilte tekniske spørsmål (FAQs)

    Ingen resultater funnet.
    På grunn av en midlertidig teknisk feil kan ikke FAQs vises. Prøv igjen senere.