Velkommen til nettstedet til Schneider Electric

Velkommen til nettstedet vårt.

Velg din lokasjon

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Se alle   TeSys K
Bilde av LC1K0601P7 Schneider Electric

LC1K0601P7

El-nummer: 4176402

Green premium brand logo
Bilde av LC1K0601P7 Schneider Electric
LC1K0601P7
El-nummer: 4176402
Green premium brand logo

Kontaktor 6A 3P 1NC 230VAC

Vis flere egenskaper
  • EAN
    3389110363562
Maksimalt antall produkter som kan sammenlignes, er 4. Fjern produkter som allerede er lagt til.

  • Teknisk informasjon
    serie
    TeSys
    produkt eller type komponent
    Kontaktor
    produktnavn
    TeSys K
    kortnavn utstyr
    LC1K
    applikasjon
    Kontroll
    contactor application
    Motor control
    Komplementær
    driftskategori
    AC-3
    AC-4
    Antall poler
    3P
    power pole contact composition
    3 NO
    [Ue] merkespenning
    Power circuit: 690 V AC 50/60 Hz
    Signalling circuit: <= 690 V AC 50/60 Hz
    [Ie] nominell driftsstrøm
    6 A at <= 440 V AC AC-3 for power circuit
    kontrollkretstype
    AC at 50/60 Hz
    Styrespenning
    230 V AC 50/60 Hz
    Motoreffekt kW
    1.5 kW at 220...230 V AC 50/60 Hz AC-3
    2.2 kW at 380...415 V AC 50/60 Hz AC-3
    3 kW at 440 V AC 50/60 Hz AC-3
    3 kW at 480 V AC 50/60 Hz AC-3
    3 kW at 500...600 V AC 50/60 Hz AC-3
    3 kW at 660...690 V AC 50/60 Hz AC-3
    1.5 kW at 400 V AC 50/60 Hz AC-4
    hjelpekontakt sammensetning
    1 NC
    [Uimp] Nominell impulsspenning
    8 kV
    overspenningskategori
    III
    [Ith] fri luft termisk strøm
    20 A (at 50 °C) for power circuit
    10 A (at 50 °C) for signalling circuit
    Irms rated making capacity
    110 A AC for power circuit conforming to NF C 63-110
    110 A AC for power circuit conforming to IEC 60947
    110 A AC for signalling circuit conforming to IEC 60947
    rated breaking capacity
    110 A at 415 V conforming to IEC 60947
    110 A at 440 V conforming to IEC 60947
    80 A at 500 V conforming to IEC 60947
    110 A at 220...230 V conforming to IEC 60947
    110 A at 380...400 V conforming to IEC 60947
    70 A at 660...690 V conforming to IEC 60947
    [Icw] kort-tids/kortsluttnings merkestrøm
    90 A 50 °C - 1 s for power circuit
    85 A 50 °C - 5 s for power circuit
    80 A 50 °C - 10 s for power circuit
    60 A 50 °C - 30 s for power circuit
    45 A 50 °C - 1 min for power circuit
    40 A 50 °C - 3 min for power circuit
    20 A 50 °C - >= 15 min for power circuit
    80 A - 1 s for signalling circuit
    90 A - 500 ms for signalling circuit
    110 A - 100 ms for signalling circuit
    sikringsstørrelse
    25 A gG at <= 440 V for power circuit
    25 A aM for power circuit
    10 A gG for signalling circuit conforming to IEC 60947
    10 A gG for signalling circuit conforming to VDE 0660
    gjennomsnittlig impedanse
    3 mOhm - Ith 20 A 50 Hz for power circuit
    [Ui] isolasjonsspenning
    Power circuit: 600 V conforming to UL 508
    Hovedstrøm: 690 V i samsvar med IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-5-1
    Signalling circuit: 600 V conforming to UL 508
    Power circuit: 600 V conforming to CSA C22.2 No 14
    Signalling circuit: 600 V conforming to CSA C22.2 No 14
    Isolasjonsmotstand
    > 10 MOhm for signale krets
    inrush power in VA
    30 VA (at 20 °C)
    Hold-in strømforbruk i VA
    4.5 VA (at 20 °C)
    Varmeavgivelse
    1.3 W
    control circuit voltage limits
    Operational: 0.8...1.15 Uc (at <50 °C)
    Drop-out: 0.2...0.75 Uc (at <50 °C)
    tilkoblingsklemmer
    Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
    Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible without cable end
    Screw clamp terminals 1 cable(s) 0.34…2.5 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
    Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end
    Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible with cable end
    Bruksområde
    3600 cyc/h
    auxiliary contacts type
    type instantaneous 1 NC
    signale krets frekvens
    <= 400 Hz
    minimum brytestrøm
    5 mA for signale krets
    minimum switching voltage
    17 V for signale krets
    montering
    Plate
    Skinne
    Tiltrekkningsmoment
    1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    driftstid
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    sikkerhet pålitelighet nivå
    B10d = 1369863 sykluser kontaktor med nominell last i samsvar med EN/ISO 13849-1
    B10d = 20000000 sykluser kontaktor med mekanisk belastning i samsvar med EN/ISO 13849-1
    non overlapping avstand
    0.5 mm
    mekanisk levetid
    10 Mcycles
    elektrisk levetid
    1.3 Mcycles 6 A AC-3 at Ue <= 440 V
    mekanisk robusthet
    Shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    høyde
    58 mm
    bredde
    45 mm
    dybde
    57 mm
    vekt
    0,18 kg
    Miljø
    standarder
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    produktsertifikater
    UL
    CSA
    IP-grad
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50016
    omgivelsestemperatur for lagring
    −50…80 °C
    operating altitude
    2000 m without derating
    flammehemming
    V1 i samsvar med UL 94
    Requirement 2 conforming to NF F 16-101
    Requirement 2 conforming to NF F 16-102
    Forpakningsinformasjon
    Enhetstype forpakning 1
    PCE
    Antall enheter forpakning 1
    1
    Forpakning 1 vekt
    178 g
    Forpakning 1 høyde
    4,8 cm
    Forpakning 1 bredde
    6,2 cm
    Forpakning 1 lengde
    6,6 cm
    Forpakning 2 vekt
    9,4 kg
    Forpakning 3 vekt
    83,34 kg
    Bærekraftig
    Produktets miljøstatus
    Green Premium miljømerket produkt
    REACh-regelverk
    REACh fri for SVHC
    Ja
    EU RoHS-direktiv
    Fri for giftige tungmetaller
    Ja
    Kvikksølvfri
    Ja
    Informasjon om RoHS-unntak
    Kinas RoHS-forskrift
    Kinas RoHS–erklæring
    Proaktiv Kinas RoHS-erklæring (inngår ikke i Kinas RoHS direktivet)
    Miljøinformasjon
    Produktets livssyklus
    WEEE
    Innen EU må produktet avhendes i henhold til bestemte regler for avfallshåndtering og aldri kastes som husholdningsavfall.
    Garantiperiode
    Garanti
    18 months
  • Vis mer
    View less

    Dokumenter

    Språk
    • Alle språk13
    • norsk5
    • English10
    • Chinese3
    • French3
    Katalog
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Versjon 10.0)
    Beskrivelse
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Størrelse 118.2 MB
    Dato 22.07.20
    Beskrivelse
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Versjon 8.0)
    Beskrivelse
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    prp.document.label.format pdf
    Størrelse 16.1 MB
    Dato 22.07.20
    Beskrivelse
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    CAD
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    CONTACTOR (Versjon 1.0)
    Filer i dokumentet
    stp
    759.2 KB
    zip
    519.8 KB
    pdf
    257.4 KB
    prp.document.label.format zip
    Størrelse 1.5 MB
    Dato 18.12.17
    Filer i dokumentet
    stp
    759.2 KB
    zip
    519.8 KB
    pdf
    257.4 KB
    Sertifikat
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    prp.document.label.format pdf
    Størrelse 3.3 MB
    Dato 20.07.18
    prp.document.label.format pdf
    Størrelse 747.3 KB
    Dato 17.07.15
    Instruksjonsark
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    LC1-K contactor (Versjon A07)
    Beskrivelse
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    prp.document.label.format pdf
    Størrelse 623.9 KB
    Dato 01.06.16
    Beskrivelse
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    EU RoHS-erklæring
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    LC1K0601P7 : LC1K0601P7_ROHS_DECLARATION
    Beskrivelse
    LC1K0601P7_ROHS_DECLARATION
    prp.document.label.format pdf
    Størrelse 195.3 KB
    Dato 02.12.20
    Beskrivelse
    LC1K0601P7_ROHS_DECLARATION
    Informasjon om levetidsslutt
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    TeSys LC1K09-K16 (Versjon 2.0)
    Beskrivelse
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Størrelse 260.6 KB
    Dato 20.03.20
    Beskrivelse
    TeSys LC1K09-K16
    Kinas RoHS–erklæring
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    LC1K0601P7 : LC1K0601P7_ROHS_CHINA_DECLARATION
    Beskrivelse
    LC1K0601P7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Størrelse 195.3 KB
    Dato 02.12.20
    Beskrivelse
    LC1K0601P7_ROHS_CHINA_DECLARATION
    Produktmiljøprofil
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    TeSys LC1K09-K16 (Versjon 2.0)
    Beskrivelse
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Størrelse 342 KB
    Dato 20.03.20
    Beskrivelse
    TeSys LC1K09-K16
    REACh-erklæring
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    LC1K0601P7 : LC1K0601P7_REACH_DECLARATION
    Beskrivelse
    LC1K0601P7_REACH_DECLARATION
    prp.document.label.format pdf
    Størrelse 195.3 KB
    Dato 02.12.20
    Beskrivelse
    LC1K0601P7_REACH_DECLARATION
    Samsvarserklæring
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    prp.document.label.format pdf
    Størrelse 286.6 KB
    Dato 28.06.19
  • Ofte stilte tekniske spørsmål (FAQs)

    Ingen resultater funnet.
    På grunn av en midlertidig teknisk feil kan ikke FAQs vises. Prøv igjen senere.