Velkommen til nettstedet til Schneider Electric

Velkommen til nettstedet vårt.

Velg din lokasjon

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Se alle   Smart-UPS VT
Bilde av SUVTP30KH Schneider Electric
Utgått

SUVTP30KH

Product Logo
Bilde av SUVTP30KH Schneider Electric
Utgått
SUVTP30KH
Product Logo

APC Smart-UPS VT 30kVA 400V, w/Internal Maintenance Bypass & Parallel Capability

Vis flere egenskaper
Det finnes ingen erstatning for SUVTP30KH. Kontakt oss for mer informasjon.
  • EAN
    0731304256915
Maksimalt antall produkter som kan sammenlignes, er 4. Fjern produkter som allerede er lagt til.

  • Oversikt
    Leveringstid
    Special Order - Call for Quoted Lead Times
    General
    inkludert utstyr
    CD with software
    Network management card
    Power modules ship installed
    User manual
    Bolt down brackets
    Installation guide
    performance multiplier
    1
    Number of tare power
    360 W
    Number of power module free slots
    0
    Number of power module filled slots
    0
    redundant
    No
    UPS size
    L
    value multiplier
    1
    Physical
    farge
    Sort
    dybde
    83,8 cm
    høyde
    82,3 cm
    montasjeplassering
    Front
    mounting preference
    No preference
    vekt
    182,5 kg
    Monteringsmetode
    Not rack-mountable
    USB compatible
    No
    bredde
    52,3 cm
    Input
    network frequency
    47...70 Hz automatisk gjenkjenning
    number of input connectors
    1 hard wire 5-wire (3P + N + E)
    input voltage limits
    304...477 V
    inputvolt_other
    380 V
    415 V
    maximum input current
    41 A
    Brytekapasitet, A
    63 A
    forsyningsspenning
    3 faser
    cos phi
    0,98
    Output
    merkeeffekt i W
    24000 W
    Maximum configurable power in W
    24000 W
    harmonic distortion
    Mindre enn 5 % ved full last
    output frequency
    47...53 Hz for 50 Hz nominal sync to mains
    50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised
    outputvolt_other
    380 V
    415 V
    crest faktor
    Ubegrenset
    UPS type
    Double conversion online
    Wave type
    Sine wave
    tilkoblingsklemmer
    1 skruklemmer
    output connector type
    Hard wire 4-wire (3P + E) 1
    Hard wire 5-wire (3P + N + E) 1
    output overload operation
    10 minutes at 125% and 60 seconds at 150%
    bypass type
    Built-in maintenance bypass
    Built-in static bypass
    curve equation
    Efficiency
    curve fixed loss
    0,01
    curve load maximum
    100 %
    curve load minimum
    2 %
    curve proportional loss
    0,0176
    curve square loss
    0,0134
    curve X-axis maximum
    100 %
    curve test cond ID
    Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced PF = 0.8 output.
    curve X-axis minimum
    0 %
    curve X-axis title
    Load
    curve X-axis units
    Percentage
    curve Y-axis maximum
    100 %
    curve Y-axis minimum
    50 %
    curve Y-axis title
    Efficiency
    curve Y-axis units
    Percentage
    graph display
    1
    maximum output current
    48 A
    output voltage
    230 V
    400 V 3 faser
    Maximum configurable power in VA
    30000 VA
    merkeeffekt VA
    30000 VA
    Conformance
    produktsertifikater
    C-Tick
    standarder
    EN 50091-2
    EN/IEC 62040-3
    IEC 61000-3-2
    ISO 14001
    ISO 9001
    VFI-SS-112
    Environmental
    omgivelsestemperatur drift
    0…40 °C
    relativ fuktighet
    0…95 %
    driftshøyde
    0...3333 ft
    omgivelsestemperatur for lagring
    −50…40 °C
    storage altitude
    0,00…3048,00 m
    akkustikknivå
    55 dBA
    show note OP temperature
    No
    IP-grad
    IP20
    Batteries & Runtime
    batteritype
    External battery system
    number of battery filled slots
    0
    number of battery free slots
    0
    tilleggsinformasjon
    Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
    liquid value
    0
    battery curve
    B
    Battery power in VAH
    0 VAh runtime
    extended runtime
    0
    Communications & Management
    Ledige plasser
    0
    preinstalled device
    Network management card with environmental monitoring
    control panel
    Multifunction LCD status and control console
    alarm
    Audible and visible alarms prioritized by severity
    Emergency power off
    Yes
    Forpakningsinformasjon
    Forpakning 1 vekt
    221,5 kg
    Forpakning 1 høyde
    129 cm
    Forpakning 1 bredde
    72 cm
    Forpakning 1 lengde
    111 cm
    Garantiperiode
    Garanti
    1 year on-site repair or replace with factory authorized Start-Up
  • Vis mer
    View less

    Dokumenter

    Språk
    • English15
    Katalog
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    Brochure Smart UPS -VT 50hz (Versjon V1)
    Filer i dokumentet
    pdf
    721.5 KB
    Beskrivelse
    4 pages, top level description and specifications for the Smart-UPS VT
    prp.document.label.format zip
    Størrelse 7.6 MB
    Dato 23.12.09
    Filer i dokumentet
    pdf
    721.5 KB
    Beskrivelse
    4 pages, top level description and specifications for the Smart-UPS VT
    Bruker guide
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    MGE Galaxy 3500, MGE Galaxy 300 and Smart-UPS VT Earthing Principles (Versjon V0)
    Beskrivelse
    Contains information about earthing principles for MGE Galaxy 3500, Smart-UPS VT and MGE Galaxy 300
    prp.document.label.format pdf
    Størrelse 2.2 MB
    Dato 26.09.14
    Beskrivelse
    Contains information about earthing principles for MGE Galaxy 3500, Smart-UPS VT and MGE Galaxy 300
    Smart-UPS VT 10-40 kVA 380/400/415 V Installation (Versjon V0)
    Beskrivelse
    Providing the user with information on operation, maintenance and troubleshooting of the Smart-UPS VT system
    prp.document.label.format pdf
    Størrelse 2.5 MB
    Dato 17.06.13
    Beskrivelse
    Providing the user with information on operation, maintenance and troubleshooting of the Smart-UPS VT system
    Smart-UPS VT 10-40 kVA 380/400/41 V, 208/220 V, 200/208 V Operation (Versjon V0)
    Beskrivelse
    Operation manual containing information on operation, maintenance and troubleshooting for the user of the Smart-UPS VT system
    prp.document.label.format pdf
    Størrelse 3.5 MB
    Dato 18.02.11
    Beskrivelse
    Operation manual containing information on operation, maintenance and troubleshooting for the user of the Smart-UPS VT system
    SHT UNPKG SUVT BATTS 10-40KVA GLOBAL (Versjon V1)
    Beskrivelse
    Unpacking for SmartUPS VT 10-40kVA (Low model)
    prp.document.label.format pdf
    Størrelse 287.5 KB
    Dato 28.10.08
    Beskrivelse
    Unpacking for SmartUPS VT 10-40kVA (Low model)
    CAD
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    SUVTPMBP10K40H-4MOD-WD - System Wiring Diagram (Versjon V0)
    Filer i dokumentet
    pdf
    143.2 KB
    zip
    99.7 KB
    Beskrivelse
    Smart-UPS VT Parallel, With Battery, System Wiring Diagrams
    prp.document.label.format zip
    Størrelse 242.9 KB
    Dato 12.03.08
    Filer i dokumentet
    pdf
    143.2 KB
    zip
    99.7 KB
    Beskrivelse
    Smart-UPS VT Parallel, With Battery, System Wiring Diagrams
    SUVTPMBP10K40H-3MOD-WD - System Wiring Diagram (Versjon V0)
    Filer i dokumentet
    pdf
    125.5 KB
    zip
    88.1 KB
    Beskrivelse
    Smart-UPS VT Parallel, With Battery, System Wiring Diagrams
    prp.document.label.format zip
    Størrelse 213.6 KB
    Dato 12.03.08
    Filer i dokumentet
    pdf
    125.5 KB
    zip
    88.1 KB
    Beskrivelse
    Smart-UPS VT Parallel, With Battery, System Wiring Diagrams
    SUVTPMBP10K40H-2MOD-WD - System Wiring Diagram (Versjon V0)
    Filer i dokumentet
    pdf
    106.8 KB
    zip
    64.1 KB
    Beskrivelse
    Smart-UPS VT Parallel, With Battery, System Wiring Diagrams
    prp.document.label.format zip
    Størrelse 170.9 KB
    Dato 12.03.08
    Filer i dokumentet
    pdf
    106.8 KB
    zip
    64.1 KB
    Beskrivelse
    Smart-UPS VT Parallel, With Battery, System Wiring Diagrams
    Spesifikasjonsguide
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    Smart-UPS VT 10-40 kVA 380/400/415 V Technical Specifications (Versjon V0)
    Beskrivelse
    Providing information on technical data, facility planning, drawings, and options
    prp.document.label.format pdf
    Størrelse 3 MB
    Dato 13.01.12
    Beskrivelse
    Providing information on technical data, facility planning, drawings, and options
    Sertifikat
    Format
    Størrelse
    Dato
    Legg til i Mine dokumenter
    Smart-UPS VT Cmim Declaration of Conformity (Versjon V0)
    Beskrivelse
    Cmim Declaration of Conformity
    prp.document.label.format pdf
    Størrelse 115.7 KB
    Dato 31.07.19
    Beskrivelse
    Cmim Declaration of Conformity
    Office of Statewide Health Planning and Development (OSHPD) Preapproval Galaxy 3500 and SUVT (Versjon V1)
    Filer i dokumentet
    Beskrivelse
    Seismic Test and preapproval of Galaxy 3500 and SUVT three phase UPS
    prp.document.label.format zip
    Størrelse 7.9 MB
    Dato 11.10.17
    Filer i dokumentet
    Beskrivelse
    Seismic Test and preapproval of Galaxy 3500 and SUVT three phase UPS