New Zealand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Prisma Plus

LV Switchboards up to 4000A

Solution for tested low voltage switchboards up to 4000A

Prisma Plus
      • 139 products available

        • Best price
          03030 Product picture Schneider Electric

          03030

          MOUNTING PLATE NSX/CVS/INS 250 HZ.FIXED TOGGLE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          03031 Product picture Schneider Electric

          03031

          MOUNTING PLATENSX/CVS/VIGI 250 HZ.FIX. ROT.HANDLE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          03032 Product picture Schneider Electric

          03032

          MOUNTING PLATE NSX 250 HZ. FIX+MOT/PLUG-IN
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          03040 Product picture Schneider Electric

          03040

          MOUNTING PLATE NSX/CVS/VIGI/INS 250 V. FIX.TOGGLE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          03041 Product picture Schneider Electric

          03041

          MOUNTING PLATE NSX/CVS/VIGI 250 V. FIX.ROT.HANDLE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          03043 Product picture Schneider Electric

          03043

          MOUNTING PLATE NSX/INS-INV250 CHANGEOVER ROT.HAND
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          03050 Product picture Schneider Electric

          03050

          MOUNTING PLATE NSX/CVS/VIGI/INS 250 V. FIX.TOGGLE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          03051 Product picture Schneider Electric

          03051

          MOUNTING PLATE NSX/CVS/INS 250 V. FIXED ROT.HANDLE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          03070 Product picture Schneider Electric

          03070

          MOUNTING PLATE NSX/CVS/INS 630 HZ. FIX. TOGGLE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          03073 Product picture Schneider Electric

          03073

          MOUNTING PLATE NSX/CVS/VIGI/INS 630 V. FIX. TOGGLE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4