Discover Active KPX
Discover Active KPX
Standardised MV prefabricated substations

The Active KPX solution provides enhanced safety, 24/7 real-time asset management, and control for networking management. With standardised transactional references, get access to easy product selections for quick quotes and fast delivery.
Facts about Active KPX

In today’s rapidly changing environment, various market segments are witnessing a growing emphasis on sustainability, operational efficiency, and the integration of digital technologies. With a focus on reducing carbon emissions, increasing energy efficiency, and pursuing cleaner energy alternatives, there is a strong need for solutions that cater to evolving environmental, regulatory, and operational challenges. Active KPX Kiosks are designed for diverse applications, featuring SF6-free switchgear options to support our customers' decarbonisation journeys. Additionally, they are EcoStruxure-ready, offering improved safety and 24/7 real-time asset management and control for effective network management.
Benefits of Active Kiosks
Benefits of Active Kiosks
Quick and streamlined ordering
Future proof sustainability
Native connectivity
Locally manufactured
Features
Features
With support for primary operating voltages of 11kV and 22kV, our systems offer adaptability to various power infrastructures.
Ranging from 500kVA to 3000kVA, our transformers are engineered to cater to diverse power requirements, ensuring optimal performance.
SF6-Free Switchgear powered by pure Air removes recycling costs, minimises future regulatory concerns, and increases safety.
Our systems are fully compliant with Minimum Energy Performance Standards (MEPS), ensuring energy efficiency and regulatory adherence.
To ensure 24/7 visibility of power quality and operational efficiency, the Active KPX is enabled with connected products on both the HV and LV side of the transformer.
Engineered to provide a high level of safety for both operators and the public environment, the Active KPX is type tested to ensure personnel and operator protection against internal arc faults, as per Annexe A of Australian standard AS 62271.202:2022.
Applications
Applications
Harsh environments
Wind resistant
Connected to the grid
Place an order
If you’re interested in getting a KPX Active Kiosk quote, send through your request through the link below and we’ll be able to assist with your order.