New Zealand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Metered-by-Outlet Rack PDU

Metered-by-outlet Rack Power Distribution Units (PDUs) provide real-time remote monitoring of each individual outlet to empower IT professionals with the necessary tools for advanced data center energy management.

Part of NetShelter

World leader in Rack Power Distribution now with Metering-by-Outlet!

APC Brand Product picture Schneider Electric
Metered-by-Outlet Rack PDU schneider.label Metered-by-outlet Rack Power Distribution Units (PDUs) provide real-time remote monitoring of each individual outlet to empower IT professionals with the necessary tools for advanced data center energy management.
  Back   Rack Power Distribution

Metered-by-Outlet Rack PDU

      • 4 products available

        • Best price
          AP8453 Product picture Schneider Electric

          AP8453

          Rack PDU 2G, Metered-by-Outlet, ZeroU, 32A, 230V, (21) C13 & (3) C19
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP8459EU3 Product picture Schneider Electric

          AP8459EU3

          Rack PDU 2G, Metered-by-Outlet, ZeroU, 16A, 230V, (21) C13 & (3) C19
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP8459WW Product picture Schneider Electric

          AP8459WW

          Rack PDU 2G, Metered-by-Outlet, ZeroU, 16A, 100-240V, (21) C13 & (3) C19
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP8481 Product picture Schneider Electric

          AP8481

          Rack PDU 2G, Metered-by-Outlet, ZeroU, 11.0kW, 230V, (21) C13 & (3) C19
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /