New Zealand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Harmony XB5

Ø 22 mm modular plastic push buttons, switches, and pilot lights

Part of Harmony

The modular Harmony XB5 range of 22 mm plastic control and signaling units combines simplicity of installation, efficiency, flexibility, modern design and robustness to meet most industrial applications.

Harmony XB5
      • 27 products available

        • Best price
          DL1CJ0244 Product picture Schneider Electric

          DL1CJ0244

          LED bulb with BA9s base - red - 24 V AC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          DL1CJ0245 Product picture Schneider Electric

          DL1CJ0245

          LED bulb with BA9s base - orange - 24 V AC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          DL1CJ0246 Product picture Schneider Electric

          DL1CJ0246

          LED bulb with BA9s base - blue - 24 V AC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          DL1CJ0283 Product picture Schneider Electric

          DL1CJ0283

          LED bulb with BA9s base - green - 28 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          DL1CJ0284 Product picture Schneider Electric

          DL1CJ0284

          LED bulb with BA9s base - red - 28 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          DL1CJ0285 Product picture Schneider Electric

          DL1CJ0285

          LED bulb with BA9s base - orange - 28 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          DL1CJ0483 Product picture Schneider Electric

          DL1CJ0483

          LED bulb with BA9s base - green - 48 V AC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          DL1CJ0484 Product picture Schneider Electric

          DL1CJ0484

          LED bulb with BA9s base - red - 48 V AC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          DL1CJ0485 Product picture Schneider Electric

          DL1CJ0485

          LED bulb with BA9s base - orange - 48 V AC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          DL1CJ0603 Product picture Schneider Electric

          DL1CJ0603

          LED bulb with BA9s base - green - 60 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /