Ranges
ASCO 7000 SERIES Service Entrance Transfer Switch
ASCO 7000 SERIES Service Entrance Transfer Switch Our line of ASCO 7000 SERIES Service Entrance Power Transfer Switch combines automatic power switching with a disconnect and overcurrent protective device on the utility source. These are typically installed at facilities that have a single utility feed and a single emergency power source.View details ASCO SERIES 300 Group G Serv Entr Power Transfer Switch
Ampere Size: 30 - 3000| Voltage: 115 - 600 Automatically transfer critical loads in the event of a power outage with the ASCO SERIES 300. Rugged construction and proven performance assure the user of many years of reliability.View details ASCO SERIES 300 Manual Serv Entr Power Transfer Switch
Power Transfer Switches When power fails, businesses suffer. For some organizations, a permanent generator is too costly. Instead, a permanent means for quickly connecting a portable or temporary generator can make economic sense. Installing a manual transfer switch and a connecting means can provide an adequate and cost effective solution. This equipment can provide access for an alternate power source when a generator malfunctions or is removed from service for maintenance.View details