New Zealand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
03975 Product picture Schneider Electric
Discontinued

03975 Product picture Schneider Electric
Discontinued

mounting plate for varplus², vertical

Show more characteristics >
03975  has not been replaced. Please contact your customer care centre  for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Power factor correction: fixed Varplus² - vertical installation
    Complementary
    installation description
    Cubicle - width 650 mm depth 400 mm
    height
    178 mm
    width
    200 mm
    colour
    White (RAL 9001)
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for 03975: mounting plate for varplus², vertical (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 21/05/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma P - PEP (Version 1.0)
    Date 14/11/17
    Size 269.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 21/05/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.