New Zealand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

LINERGY FM 2P DIS.BLOCK 200A 24M 24HOLES

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy FM
    IP degree of protection
    IPxx B
    product or component type
    Device feeder
    product compatibility
    Spacial enclosures
    Complementary
    mounting support
    Slotted backplate
    DIN rail
    Plain backplate
    mounting mode
    By screws
    Clip-on
    installed device
    modular device
    poles description
    2P
    [Ue] rated operational voltage
    690 V AC
    [Ui] rated insulation voltage
    AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ie] rated operational current
    200 A
    [Ipk] rated peak withstand current
    20 kA
    I²t on activation
    6700000 A².s
    connections - terminals
    Supply: crimped lug50 mm²
    Supply: flexible bars, 20 x 3 mm
    Distribution: quick-connect terminal strips (phase) , 12 x 4…10 mm² (flexible)
    Distribution: quick-connect terminal strips (phase) , 12 x 4…10 mm² (rigid)
    Distribution: quick-connect terminal strips (neutral) , 18 x 4…10 mm² (flexible)
    Distribution: quick-connect terminal strips (neutral) , 18 x 4…10 mm² (rigid)
    total number of 18 mm modules
    24
    net weight
    1.02 kg
    colour
    Anthracite grey (RAL 7016)
    Environment
    standards
    IEC 61439-1, inside Prisma
    IEC 61439-2, inside Prisma
    IEC 60947-7-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 5/10/18
    Size 85.6 MB
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    CAD
    Date
    Size
    Add to My Documents
    LINERGY FM 2P DIS.BLOCK 200A 24M 24HOLES (Version 1.0)
    CAD file (on TraceParts) for 04012: Linergy FM 2P distribution block - 200A - 24 modules 24 holes - quick connection (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus G IP55 enclosure association leaflet (Version 3.0)
    Prisma Plus G IP55 enclosure leaflet (Version 4.0)
    Prisma Plus pack G mouting leaflet (Version 3.0)
    Prisma Plus G IP 30 enclosure association leaflet (Version 00)
    Linergy FM - Distribution blocks - 2P - 3P - 4P - 160A - 200A (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 15/07/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 15/07/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.