New Zealand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
15032 Product picture Schneider Electric
Discontinued

15032 Product picture Schneider Electric
Discontinued

impulse relay TL+ - 1P+N - 1NO - 16A - coil 230 VAC 50Hz

Show more characteristics >
15032  has not been replaced. Please contact your customer care centre  for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Impulse relay
    device short name
    TL+
    device application
    Remote control
    Poles
    1P
    neutral position
    Left
    pole contact composition
    1 NO
    [In] rated current
    16 A
    network type
    AC
    [Uc] control circuit voltage
    230 V AC 50 Hz
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz
    control type
    Remote and manual control
    control signal type
    Impulse
    switching frequency
    6 switching operation/minute
    impulse duration
    50 ms...1 s
    remote control type
    Illuminated push-button 5 mA
    local signalling
    ON/OFF indication
    mounting mode
    Fixed
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    84 mm
    width
    18 mm
    depth
    60 mm
    electrical durability
    5000000 cycles
    product compatibility
    No auxiliary
    Environment
    standards
    EN 669-2-2
    quality labels
    NF
    noise level
    30 dB
    ambient air temperature for operation
    -5…55 °C
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /