Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti9 NG125
18723 Product picture Schneider Electric

18723

Green premium brand logo
18723 Product picture Schneider Electric
18723
Green premium brand logo

Miniature circuit-breaker, Acti9 NG125H, 3P, 10 A, C curve, 36 kA (IEC 60947-2)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NG125
    range
    Acti 9
    product name
    Acti 9 NG125
    product or component type
    Miniature circuit-breaker
    device short name
    NG125H
    device application
    Distribution
    poles description
    3P
    number of protected poles
    3
    [In] rated current
    10 A at 40 °C
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    12 kA Icu at 500 V AC 50/60 Hz conforming to EN/IEC 60947-2
    30 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
    36 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    70 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    25 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2
    utilisation category
    Category A conforming to IEC 60947-2
    suitability for isolation