New Zealand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
2D4P6T2PS3RBU Product picture Schneider Electric

View all Actassi

2D4P6T2PS3RBU

2D4P6T2PS3RBU Product picture Schneider Electric
View all Actassi
2D4P6T2PS3RBU

F² Cable,Category6, UTP, 305m, Blue

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Copper cable
    colour tint
    Blue
    cable shielding type
    F²/UTP
    Complementary
    type of cable
    4 pair cables
    communication network category
    6
    minimum return loss
    28.8 dB 1 MHz
    32.9 dB 250 MHz
    34.4 dB 4 MHz
    34.8 dB 16 MHz
    35.2 dB 62.5 MHz
    36.3 dB 10 MHz
    38.5 dB 200 MHz
    38.9 dB 20 MHz
    39.9 dB 100 MHz
    40.3 dB 31.25 MHz
    attenuation
    Guaranteed: 1.6 dB @ 1 MHz
    Guaranteed: 13.8 dB @ 62.5 MHz
    Guaranteed: 17.7 dB @ 100 MHz
    Guaranteed: 25.3 dB @ 200 MHz
    Guaranteed: 28.5 dB @ 250 MHz
    Guaranteed: 3.4 dB @ 4 MHz
    Guaranteed: 5.4 dB @ 10 MHz
    Guaranteed: 6.9 dB @ 16 MHz
    Guaranteed: 7.7 dB @ 20 MHz
    Guaranteed: 9.7 dB @ 31.25 MHz
    near end crosstalk [NEXT]
    Guaranteed: 99 dB at 1 MHz
    Guaranteed: 66.4 dB at 100 MHz
    Guaranteed: 66.6 dB at 250 MHz
    Guaranteed: 68.3 dB at 62.5 MHz
    Guaranteed: 68.6 dB at 200 MHz
    Guaranteed: 72.5 dB at 20 MHz
    Guaranteed: 73.9 dB at 31.25 MHz
    Guaranteed: 80.2 dB at 10 MHz
    Guaranteed: 83.6 dB at 16 MHz
    Guaranteed: 88.2 dB at 4 MHz
    power sum far end crosstalk [PSFEXT]
    72 dB at 20 MHz
    87 dB at 4 MHz
    95 dB at 1 MHz
    64.3 dB at 100 MHz
    65.2 dB at 200 MHz
    65.2 dB at 250 MHz
    65.4 dB at 62.5 MHz
    73.4 dB at 31.25 MHz
    73.9 dB at 16 MHz
    77.8 dB at 10 MHz
    input impedance
    100 Ohm (+/- 15 %) at 1…100 Hz
    100 Ohm (+/- 22 %) at 100…250 Hz
    maximum loop resistance
    73.2 Ohm
    capacitance unbalance
    330 pF / 100 m
    maximum resistance unbalance
    5 %
    wire insulation material
    PE
    conductor material
    Solid bare copper
    AWG gauge
    AWG 23
    cable outer diameter
    6.5 mm
    cable length
    305 m
    Asia Pacific
    Environment
    ambient air temperature for operation
    75 °C
    product certifications
    UL
    standards
    IEC 61156-5
    ISO/IEC 11801
    TIA/EIA-568-B
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Actassi (Version 1.0)
    Date 30/05/16
    Size 3.8 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 23/08/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 23/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /