Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PDL Iconic
40CSFM Product picture Schneider Electric
To be discontinued

40CSFM

Green premium brand logo
40CSFM Product picture Schneider Electric
To be discontinued
40CSFM
Green premium brand logo

Clipsal Iconic, selector switch, 4 positions, mechanism, Vivid White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Clipsal Iconic
    product or component type
    Selector switch
    device application
    Fan speed controller
    colour tint
    Vivid white
    quantity per set
    Set of 10
    Complementary
    device presentation
    Mechanism
    control type
    Rotary knob
    switch function
    4 positions
    marking
    0 - 1 - 2 - 3
    [Ue] rated operational voltage
    250 V
    material
    Plastic
    connections - terminals
    screw terminal
    height
    23 mm
    width
    23 mm
    depth
    51 mm
    net weight
    0.042 kg
    Packing Units
    Package 1 Weight
    50 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more
    View less

    Documents

    Language
    • English7
    Brochure
    Format
    Size
    Date
    Add to My Documents
    GDE9445300 (Version 00)
    Description
    Created on the Symphony program for traceability - ICONIC RANGE OVERVIEW BROCHURE
    prp.document.label.format pdf
    Size 11.6 MB
    Date 14/09/20
    Description
    Created on the Symphony program for traceability - ICONIC RANGE OVERVIEW BROCHURE
    prp.document.label.format pdf
    Size 15.5 MB
    Date 22/01/20
    prp.document.label.format pdf
    Size 3.9 MB
    Date 21/08/18
    prp.document.label.format pdf
    Size 1.6 MB
    Date 21/08/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    40CSFM : Clipsal Iconic, selector switch, 4 positions, mechanism, Vivid White
    Description
    Clipsal Iconic, selector switch, 4 positions, mechanism, Vivid White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/11/20
    Description
    Clipsal Iconic, selector switch, 4 positions, mechanism, Vivid White
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    40CSFM : Clipsal Iconic, selector switch, 4 positions, mechanism, Vivid White
    Description
    Clipsal Iconic, selector switch, 4 positions, mechanism, Vivid White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/11/20
    Description
    Clipsal Iconic, selector switch, 4 positions, mechanism, Vivid White
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    40CSFM : Clipsal Iconic, selector switch, 4 positions, mechanism, Vivid White
    Description
    Clipsal Iconic, selector switch, 4 positions, mechanism, Vivid White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/11/20
    Description
    Clipsal Iconic, selector switch, 4 positions, mechanism, Vivid White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.