New Zealand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Modena 800 2-Way Switch With Grid and Clip ; 16A/16AX, 3-Gang, 1P, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Modena 800 Series
    device application
    Control
    product or component type
    Switch module
    control type
    Rocker
    colour tint
    White
    quantity per set
    Set of 10
    type of packing
    Carton
    Complementary
    material
    PC (polycarbonate)
    surface finish
    Glossy and matt
    installation direction
    Horizontal
    width
    124 mm
    height
    85 mm
    depth
    9 mm
    rated current
    16 A
    16 AX
    [Ue] rated operational voltage
    250 V
    network type
    AC
    network number of phases
    1 phase
    number of gangs
    3 gangs
    mounting mode
    Surface mounted
    fixing center
    84 mm
    cable composition
    2 x 4 mm²
    3 x 2.5 mm²
    6 x 1.5 mm²
    9 x 1 mm²
    connector type
    #2 Phillips/Slot Screw
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.